NBK logo

  • Set Collars

NSCSS-50-15-M

Set Collar - Split-type

Dimension Drawing

NSCSS-MSet Collar - Split-type寸法図

Unit : mm

Part Number d B D F M Mass
(g)
CAD
Download
Cart
NSCSS-50-15-M 50 15 75 30.5 M6 258 CAD RFQ
Part Number d B D F M Mass
(g)
CAD
Download
Cart
NSCSS-50-15-M 50 15 75 30.5 M6 258 CAD RFQ
Part Number d B D F M Mass
(g)
CAD
Download
Cart
NSCSS-50-15-M 50 15 75 30.5 M6 258 CAD RFQ
Part Number d B D F M Mass
(g)
CAD
Download
Cart
NSCSS-50-15-M 50 15 75 30.5 M6 258 CAD RFQ

●Hex socket head cap screw is provided.

Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Material/Finish

NSCSS-M
Main Body S45C
Electroless Nickel Plating
Hex Socket Head Cap Screw SUSXM7

Characteristics

  • Split type set collars.
  • Because the shaft hole part can be fully split, mounting and removal are easy, with no damage to the shaft.
  • Optimal for use with machines and devices that are difficult to disassemble.

Related Services

Product List

Click here to see NSCSS-M

Click here to see Set Collars