Specs/CAD
Select
Unit : mm
Part Number | d | B | D | F | P | M*1 | M1 (Coarse)*2 Nominal of Thread |
Pitch | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
NSCSS-8-8-MN2 | 8 | 8 | 25 | 8 | 16.5 | M3 | M3 | 0.5 | 24 | CAD | RFQ |
NSCSS-8-10-MN2 | 8 | 10 | 25 | 8 | 18 | M4 | M4 | 0.7 | 29 | CAD | RFQ |
NSCSS-8-12-MN2 | 8 | 12 | 28 | 8.5 | 18 | M5 | M4 | 0.7 | 45 | CAD | RFQ |
NSCSS-8-15-MN2 | 8 | 15 | 30 | 9 | 19 | M6 | M4 | 0.7 | 63 | CAD | RFQ |
NSCSS-10-10-MN2 | 10 | 10 | 30 | 9 | 20 | M4 | M4 | 0.7 | 40 | CAD | RFQ |
NSCSS-10-12-MN2 | 10 | 12 | 30 | 9 | 20 | M5 | M4 | 0.7 | 49 | CAD | RFQ |
NSCSS-10-15-MN2 | 10 | 15 | 35 | 10 | 22.5 | M6 | M4 | 0.7 | 85 | CAD | RFQ |
NSCSS-12-10-MN2 | 12 | 10 | 30 | 10 | 21 | M4 | M4 | 0.7 | 39 | CAD | RFQ |
NSCSS-12-12-MN2 | 12 | 12 | 30 | 10 | 21 | M5 | M4 | 0.7 | 48 | CAD | RFQ |
NSCSS-12-15-MN2 | 12 | 15 | 35 | 11 | 23.5 | M6 | M4 | 0.7 | 84 | CAD | RFQ |
NSCSS-15-10-MN2 | 15 | 10 | 32 | 11 | 24.5 | M4 | M4 | 0.7 | 42 | CAD | RFQ |
NSCSS-15-12-MN2 | 15 | 12 | 35 | 12 | 25 | M5 | M4 | 0.7 | 64 | CAD | RFQ |
NSCSS-15-15-MN2 | 15 | 15 | 40 | 13 | 27.5 | M6 | M4 | 0.7 | 109 | CAD | RFQ |
NSCSS-16-10-MN2 | 16 | 10 | 35 | 12 | 25.5 | M4 | M4 | 0.7 | 51 | CAD | RFQ |
NSCSS-16-12-MN2 | 16 | 12 | 35 | 12 | 25.5 | M5 | M4 | 0.7 | 62 | CAD | RFQ |
NSCSS-16-15-MN2 | 16 | 15 | 40 | 13 | 28 | M6 | M4 | 0.7 | 107 | CAD | RFQ |
NSCSS-20-10-MN2 | 20 | 10 | 40 | 14 | 30 | M4 | M5 | 0.8 | 63 | CAD | RFQ |
NSCSS-20-12-MN2 | 20 | 12 | 40 | 14 | 30 | M5 | M5 | 0.8 | 75 | CAD | RFQ |
NSCSS-20-15-MN2 | 20 | 15 | 45 | 15 | 32.5 | M6 | M5 | 0.8 | 128 | CAD | RFQ |
NSCSS-25-12-MN2 | 25 | 12 | 45 | 17 | 35 | M5 | M5 | 0.8 | 90 | CAD | RFQ |
NSCSS-25-15-MN2 | 25 | 15 | 50 | 18 | 37.5 | M6 | M5 | 0.8 | 154 | CAD | RFQ |
NSCSS-30-15-MN2 | 30 | 15 | 55 | 20 | 42.5 | M6 | M6 | 1.0 | 170 | CAD | RFQ |
NSCSS-35-15-MN2 | 35 | 15 | 60 | 23 | 47.5 | M6 | M6 | 1.0 | 193 | CAD | RFQ |
NSCSS-40-18-MN2 | 40 | 18 | 70 | 26 | 55 | M8 | M8 | 1.25 | 321 | CAD | RFQ |
NSCSS-50-22-MN2 | 50 | 22 | 85 | 32 | 67.5 | M10 | M8 | 1.25 | 566 | CAD | RFQ |
*1: Hex socket head cap screw for tightening is provided.
*2: Mounting screws are not supplied. The customer is asked to prepare them.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using NSCS-CP2 (NSCS-CP2). You can perform the same operation using this product.
Material/Finish
NSCSS-MN2 | |
---|---|
Main Body | S45C Electroless Nickel Plating |
Hex Socket Head Cap Screw | SUSXM7 |
Characteristics
- Set collars with mounting hole (female screw). Can be mounted to any machine or device, such as wheels, flanges and plates, by using the mounting hole (female screw).
- Split type. Because the shaft hole part can be fully split, mounting and removal are easy, with no damage to the shaft.
- Optimal for use with machines and devices that are difficult to disassemble.