• Set Collars

NSCSS-10-10-MN2

Set Collars with Mounting Hole (Female Screw) - Steel (Electroless Nickel Plating) - Split Type

Dimension Drawing

NSCSS-MN2Set Collars with Mounting Hole (Female Screw) - Steel (Electroless Nickel Plating) - Split Type寸法図

Unit : mm

Part Number d B D F P M*1
(Coarse)
M1 (Coarse)*2
Nominal of Thread
Pitch Mass
(g)
CAD
Download
Cart
NSCSS-10-10-MN2 10 10 30 9 20 M4 M4 0.7 40 CAD RFQ

*1: Hex socket head cap screw for tightening is provided.
*2: Mounting screws are not supplied. The customer is asked to prepare them.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2 (NSCS-CP2). You can perform the same operation using this product.


Material/Finish

NSCSS-MN2
Main Body S45C
Electroless Nickel Plating
Hex Socket Head Cap Screw SUSXM7

Characteristics

  • Set collars with mounting hole (female screw). Can be mounted to any machine or device, such as wheels, flanges and plates, by using the mounting hole (female screw).
  • Split type. Because the shaft hole part can be fully split, mounting and removal are easy, with no damage to the shaft.
  • Optimal for use with machines and devices that are difficult to disassemble.

Related Services

Product List

Click here to see NSCSS-MN2

Click here to see Set Collars