Specs/CAD
Select
Unit : mm
| Part Number | d | B | D | F | S*1 | P | M*2 (Coarse) |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| NSCSS-8-8-MP2 | 8 | 8 | 25 | 8 | 4.5 | 16.5 | M3 | 22 | CAD | RFQ |
| NSCSS-8-10-MP2 | 8 | 10 | 25 | 8 | 4.5 | 18 | M4 | 28 | CAD | RFQ |
| NSCSS-8-12-MP2 | 8 | 12 | 28 | 8.5 | 5.5 | 18 | M5 | 43 | CAD | RFQ |
| NSCSS-8-15-MP2 | 8 | 15 | 30 | 9 | 4.5 | 19 | M6 | 61 | CAD | RFQ |
| NSCSS-10-10-MP2 | 10 | 10 | 30 | 9 | 5.5 | 20 | M4 | 38 | CAD | RFQ |
| NSCSS-10-12-MP2 | 10 | 12 | 30 | 9 | 5.5 | 20 | M5 | 47 | CAD | RFQ |
| NSCSS-10-15-MP2 | 10 | 15 | 35 | 10 | 5.5 | 22.5 | M6 | 82 | CAD | RFQ |
| NSCSS-12-10-MP2 | 12 | 10 | 30 | 10 | 5.5 | 21 | M4 | 37 | CAD | RFQ |
| NSCSS-12-12-MP2 | 12 | 12 | 30 | 10 | 5.5 | 21 | M5 | 45 | CAD | RFQ |
| NSCSS-12-15-MP2 | 12 | 15 | 35 | 11 | 5.5 | 23.5 | M6 | 80 | CAD | RFQ |
| NSCSS-15-10-MP2 | 15 | 10 | 32 | 11 | 5.5 | 24.5 | M4 | 40 | CAD | RFQ |
| NSCSS-15-12-MP2 | 15 | 12 | 35 | 12 | 5.5 | 25 | M5 | 61 | CAD | RFQ |
| NSCSS-15-15-MP2 | 15 | 15 | 40 | 13 | 5.5 | 27.5 | M6 | 106 | CAD | RFQ |
| NSCSS-16-10-MP2 | 16 | 10 | 35 | 12 | 5.5 | 25.5 | M4 | 48 | CAD | RFQ |
| NSCSS-16-12-MP2 | 16 | 12 | 35 | 12 | 5.5 | 25.5 | M5 | 59 | CAD | RFQ |
| NSCSS-16-15-MP2 | 16 | 15 | 40 | 13 | 5.5 | 28 | M6 | 104 | CAD | RFQ |
| NSCSS-20-10-MP2 | 20 | 10 | 40 | 14 | 5.5 | 30 | M4 | 62 | CAD | RFQ |
| NSCSS-20-12-MP2 | 20 | 12 | 40 | 14 | 5.5 | 30 | M5 | 75 | CAD | RFQ |
| NSCSS-20-15-MP2 | 20 | 15 | 45 | 15 | 5.5 | 32.5 | M6 | 125 | CAD | RFQ |
| NSCSS-25-12-MP2 | 25 | 12 | 45 | 17 | 6.6 | 35 | M5 | 87 | CAD | RFQ |
| NSCSS-25-15-MP2 | 25 | 15 | 50 | 18 | 6.6 | 37.5 | M6 | 150 | CAD | RFQ |
| NSCSS-30-15-MP2 | 30 | 15 | 55 | 20 | 6.6 | 42.5 | M6 | 167 | CAD | RFQ |
| NSCSS-35-15-MP2 | 35 | 15 | 60 | 23 | 6.6 | 47.5 | M6 | 192 | CAD | RFQ |
| NSCSS-40-18-MP2 | 40 | 18 | 70 | 26 | 9 | 55 | M8 | 316 | CAD | RFQ |
| NSCSS-50-22-MP2 | 50 | 22 | 85 | 32 | 11 | 67.5 | M10 | 547 | CAD | RFQ |
*1: Mounting screws are not supplied. The customer is asked to prepare them.
*2: Hex socket head cap screw for tightening is provided.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using NSCS-CP2 (NSCS-CP2). You can perform the same operation using this product.
Material/Finish
| NSCSS-MP2 | |
|---|---|
| Main Body | S45C Electroless Nickel Plating |
| Hex Socket Head Cap Screw | SUSXM7 |
Characteristics
- Set collars with mounting hole. Can be mounted to any machine or device, such as wheels, flanges and plates, by using the mounting hole.
- Split type. Because the shaft hole part can be fully split, mounting and removal are easy, with no damage to the shaft.
- Optimal for use with machines and devices that are difficult to disassemble.









