NBK logo

  • Set Collars

NSCSS-12-12-MP2

Set Collars with Mounting Hole - Steel (Electroless Nickel Plating) - Split Type

Dimension Drawing

NSCSS-MP2Set Collars with Mounting Hole - Steel (Electroless Nickel Plating) - Split Type寸法図

Unit : mm

Part Number d B D F S*1 P M*2 Mass
(g)
CAD
Download
Cart
NSCSS-12-12-MP2 12 12 30 10 5.5 21 M5 45 CAD RFQ
Part Number d B D F S*1 P M*2 Mass
(g)
CAD
Download
Cart
NSCSS-12-12-MP2 12 12 30 10 5.5 21 M5 45 CAD RFQ
Part Number d B D F S*1 P M*2 Mass
(g)
CAD
Download
Cart
NSCSS-12-12-MP2 12 12 30 10 5.5 21 M5 45 CAD RFQ
Part Number d B D F S*1 P M*2 Mass
(g)
CAD
Download
Cart
NSCSS-12-12-MP2 12 12 30 10 5.5 21 M5 45 CAD RFQ

*1: Mounting screws are not supplied. The customer is asked to prepare them.
*2: Hex socket head cap screw for tightening is provided.

Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2 (NSCS-CP2). You can perform the same operation using this product.


Material/Finish

NSCSS-MP2
Main Body S45C
Electroless Nickel Plating
Hex Socket Head Cap Screw SUSXM7

Characteristics

  • Set collars with mounting hole. Can be mounted to any machine or device, such as wheels, flanges and plates, by using the mounting hole.
  • Split type. Because the shaft hole part can be fully split, mounting and removal are easy, with no damage to the shaft.
  • Optimal for use with machines and devices that are difficult to disassemble.

Related Services

Product List

Click here to see NSCSS-MP2

Click here to see Set Collars