• Set Collars

NSCSS-S/Set Collar - Split-type

Dimension Drawing

NSCSS-SSet Collar - Split-type寸法図

Specs/CAD

Select

d
All
3
4
5
6
8
10
12
13
15
16
17
18
20
25
30
35
40
45
50
B
All
8
6
10
12
15
18
22
D
All
15
16
20
18
22
25
28
30
35
32
40
45
42
50
55
60
70
65
75
80
85

Unit : mm

Part Number d B D F M*1
(Coarse)
Mass
(g)
CAD
Download
Cart
NSCSS-3-8-S 3 8 15 4.5 M3 9 CAD RFQ
NSCSS-4-8-S 4 8 15 4.5 M3 6 CAD RFQ
NSCSS-5-6-S 5 6 16 5 M2.6 7 CAD RFQ
NSCSS-5-8-S 5 8 20 5.5 M3 16 CAD RFQ
NSCSS-5-10-S 5 10 20 6 M4 20 CAD RFQ
NSCSS-6-6-S 6 6 18 6 M2.6 9 CAD RFQ
NSCSS-6-8-S 6 8 20 6 M3 16 CAD RFQ
NSCSS-6-10-S 6 10 20 6 M4 19 CAD RFQ
NSCSS-8-6-S 8 6 22 7 M2.6 13 CAD RFQ
NSCSS-8-8-S 8 8 25 8 M3 24 CAD RFQ
NSCSS-8-10-S 8 10 25 8 M4 30 CAD RFQ
NSCSS-8-12-S 8 12 28 8.5 M5 47 CAD RFQ
NSCSS-8-15-S 8 15 30 9 M6 65 CAD RFQ
NSCSS-10-6-S 10 6 25 8 M2.6 16 CAD RFQ
NSCSS-10-10-S 10 10 30 9 M4 42 CAD RFQ
NSCSS-10-12-S 10 12 30 9 M5 52 CAD RFQ
NSCSS-10-15-S 10 15 35 10 M6 87 CAD RFQ
NSCSS-12-6-S 12 6 25 9 M2.6 16 CAD RFQ
NSCSS-12-10-S 12 10 30 10 M4 40 CAD RFQ
NSCSS-12-12-S 12 12 30 10 M5 50 CAD RFQ
NSCSS-12-15-S 12 15 35 11 M6 86 CAD RFQ
NSCSS-13-8-S 13 8 28 11 M3 27 CAD RFQ
NSCSS-13-10-S 13 10 30 10 M4 39 CAD RFQ
NSCSS-13-15-S 13 15 35 11 M6 84 CAD RFQ
NSCSS-15-8-S 15 8 30 11 M3 28 CAD RFQ
NSCSS-15-10-S 15 10 32 11 M4 43 CAD RFQ
NSCSS-15-12-S 15 12 35 12 M5 67 CAD RFQ
NSCSS-15-15-S 15 15 40 13 M6 112 CAD RFQ
NSCSS-16-8-S 16 8 30 11.5 M3 28 CAD RFQ
NSCSS-16-10-S 16 10 35 12 M4 52 CAD RFQ
NSCSS-16-12-S 16 12 35 12 M5 64 CAD RFQ
NSCSS-16-15-S 16 15 40 13 M6 108 CAD RFQ
NSCSS-17-15-S 17 15 40 13 M6 107 CAD RFQ
NSCSS-18-15-S 18 15 45 15 M6 138 CAD RFQ
NSCSS-20-8-S 20 8 35 13 M3 35 CAD RFQ
NSCSS-20-10-S 20 10 40 14 M4 66 CAD RFQ
NSCSS-20-12-S 20 12 40 14 M5 79 CAD RFQ
NSCSS-20-15-S 20 15 45 15 M6 131 CAD RFQ
NSCSS-25-10-S 25 10 42 16.5 M4 62 CAD RFQ
NSCSS-25-12-S 25 12 45 17 M5 94 CAD RFQ
NSCSS-25-15-S 25 15 50 18 M6 158 CAD RFQ
NSCSS-30-12-S 30 12 50 20 M5 105 CAD RFQ
NSCSS-30-15-S 30 15 55 20 M6 175 CAD RFQ
NSCSS-35-12-S 35 12 55 22.5 M5 118 CAD RFQ
NSCSS-35-15-S 35 15 60 23 M6 197 CAD RFQ
NSCSS-40-12-S 40 12 60 25 M5 133 CAD RFQ
NSCSS-40-18-S 40 18 70 26 M8 334 CAD RFQ
NSCSS-45-12-S 45 12 65 28 M5 147 CAD RFQ
NSCSS-45-18-S 45 18 75 28 M8 359 CAD RFQ
NSCSS-50-15-S 50 15 75 30.5 M6 260 CAD RFQ
NSCSS-50-18-S 50 18 80 32 M8 407 CAD RFQ
NSCSS-50-22-S 50 22 85 32 M10 581 CAD RFQ

*1: Hex socket head cap screw is provided.
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
Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Material/Finish

NSCSS-S
Main Body SUS304
Hex Socket Head Cap Screw SUSXM7

Characteristics

  • Split type set collars.
  • Because the shaft hole part can be fully split, mounting and removal are easy, with no damage to the shaft.
  • Optimal for use with machines and devices that are difficult to disassemble.

Related Services

Product List

Click here to see Set Collars

Click here to see Machine Elements