Specs/CAD
Unit : mm
| Part Number | M (Fine) Nominal of Thread |
Pitch | C | s min. | R | B | B1 | T | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SAN-M4-20-B | M4 | 0.5 | 8.1 | 2.2 | 4 | 7 | 2 | 4 | 2.3 | CAD | RFQ |
| SAN-M4-30-B | M4 | 0.5 | 8.1 | 2.2 | 4 | 7 | 2 | 4 | 3.2 | CAD | RFQ |
| SAN-M5-20-B | M5 | 0.5 | 9.2 | 2.8 | 5 | 8 | 2.5 | 4 | 3.1 | CAD | RFQ |
| SAN-M5-30-B | M5 | 0.5 | 9.2 | 2.8 | 5 | 8 | 2.5 | 4 | 4.6 | CAD | RFQ |
| SAN-M6-20-B | M6 | 0.75 | 11.5 | 3 | 6 | 10 | 3 | 4 | 4.5 | CAD | RFQ |
| SAN-M6-30-B | M6 | 0.75 | 11.5 | 3 | 6 | 10 | 3 | 4 | 6.6 | CAD | RFQ |
| SAN-M6-35-B | M6 | 0.75 | 11.5 | 3 | 6 | 10 | 3 | 4 | 7.7 | CAD | RFQ |
| SAN-M6-40-B | M6 | 0.75 | 11.5 | 3 | 6 | 10 | 3 | 4 | 8.8 | CAD | RFQ |
| SAN-M6-50-B | M6 | 0.75 | 11.5 | 3 | 6 | 10 | 3 | 4 | 10.9 | CAD | RFQ |
| SAN-M6-60-B | M6 | 0.75 | 11.5 | 3 | 6 | 10 | 3 | 4 | 13 | CAD | RFQ |
| SAN-M8-25-B | M8 | 0.75 | 15 | 4 | 8 | 13 | 4 | 5 | 9.7 | CAD | RFQ |
| SAN-M8-30-B | M8 | 0.75 | 15 | 4 | 8 | 13 | 4 | 5 | 11.6 | CAD | RFQ |
| SAN-M8-40-B | M8 | 0.75 | 15 | 4 | 8 | 13 | 4 | 5 | 15.4 | CAD | RFQ |
| SAN-M8-50-B | M8 | 0.75 | 15 | 4 | 8 | 13 | 4 | 5 | 19.2 | CAD | RFQ |
| SAN-M8-60-B | M8 | 0.75 | 15 | 4 | 8 | 13 | 4 | 5 | 23 | CAD | RFQ |
| SAN-M10-40-B | M10 | 1 | 19.6 | 5 | 10 | 17 | 5 | 6 | 23 | CAD | RFQ |
| SAN-M10-50-B | M10 | 1 | 19.6 | 5 | 10 | 17 | 5 | 6 | 29 | CAD | RFQ |
| SAN-M10-60-B | M10 | 1 | 19.6 | 5 | 10 | 17 | 5 | 6 | 35 | CAD | RFQ |
| SAN-M12-40-B | M12 | 1 | 21.9 | 6 | 12 | 19 | 6 | 6 | 37 | CAD | RFQ |
| SAN-M12-60-B | M12 | 1 | 21.9 | 6 | 12 | 19 | 6 | 6 | 52 | CAD | RFQ |
| SAN-M12-80-B | M12 | 1 | 21.9 | 6 | 12 | 19 | 6 | 6 | 68 | CAD | RFQ |
| SAN-M16-60-B | M16 | 1.5 | 27.7 | 7 | 16 | 24 | 8 | 8 | 90 | CAD | RFQ |
| SAN-M16-80-B | M16 | 1.5 | 27.7 | 7 | 16 | 24 | 8 | 8 | 120 | CAD | RFQ |
| SAN-M16-100-B | M16 | 1.5 | 27.7 | 7 | 16 | 24 | 8 | 8 | 150 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SAN-B Made of Steel |
|
|---|---|
| Thread Part |
S45C Sphere part quenching (hardness: 45-50 HRC) Trivalent Chromate Treatment |
| Lock Nut | Steel Trivalent Chromate Treatment |
Characteristics
- Fine threaded type stopper screw. Fine adjustment is easy.
- For work locating and stopping.
- Round area has already been quenched. It is highly abrasion-resistant.
- All products are provided with lock nut.