Specs/CAD
Unit : mm
| Part Number | M (Fine) Nominal of Thread |
Pitch | C | s min. | R | B | B1 | T | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SAN-M8-25-B | M8 | 0.75 | 15 | 4 | 8 | 13 | 4 | 5 | 9.7 | CAD | RFQ |
| SAN-M8-30-B | M8 | 0.75 | 15 | 4 | 8 | 13 | 4 | 5 | 11.6 | CAD | RFQ |
| SAN-M8-40-B | M8 | 0.75 | 15 | 4 | 8 | 13 | 4 | 5 | 15.4 | CAD | RFQ |
| SAN-M8-50-B | M8 | 0.75 | 15 | 4 | 8 | 13 | 4 | 5 | 19.2 | CAD | RFQ |
| SAN-M8-60-B | M8 | 0.75 | 15 | 4 | 8 | 13 | 4 | 5 | 23 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SAN-B Made of Steel |
|
|---|---|
| Thread Part |
S45C Sphere part quenching (hardness: 45-50 HRC) Trivalent Chromate Treatment |
| Lock Nut | Steel Trivalent Chromate Treatment |
Characteristics
- Fine threaded type stopper screw. Fine adjustment is easy.
- For work locating and stopping.
- Round area has already been quenched. It is highly abrasion-resistant.
- All products are provided with lock nut.






