NBK logo

  • Stopper Bolts・Stopper Screws

SANS-M10-40-B

Stopper Screw

Dimension Drawing

SANS-BStopper Screw寸法図

Unit : mm

Part Number M (Fine)
Nominal of Thread
Pitch B1 s min. R B C T Mass
(g)
CAD
Download
Cart
SANS-M10-40-B M10 1 5 5 10 17 19.6 6 23 CAD RFQ
Part Number M (Fine)
Nominal of Thread
Pitch B1 s min. R B C T Mass
(g)
CAD
Download
Cart
SANS-M10-40-B M10 1 5 5 10 17 19.6 6 23 CAD RFQ
Part Number M (Fine)
Nominal of Thread
Pitch B1 s min. R B C T Mass
(g)
CAD
Download
Cart
SANS-M10-40-B M10 1 5 5 10 17 19.6 6 23 CAD RFQ
Part Number M (Fine)
Nominal of Thread
Pitch B1 s min. R B C T Mass
(g)
CAD
Download
Cart
SANS-M10-40-B M10 1 5 5 10 17 19.6 6 23 CAD RFQ

Material/Finish

SANS-B
Made of Stainless Steel
Thread
Part
SUS420J2
Sphere part quenching
(hardness: 40-50 HRC)
Lock Nut Equivalent to SUS304

Characteristics

  • Fine threaded type stopper screw. Fine adjustment is easy.
  • For work locating and stopping.
  • Round area has already been quenched. It is highly abrasion-resistant.
  • All products are provided with lock nut.

Related Services

Product List

Click here to see SANS-M10-B

Click here to see SANS-B