Unit : mm
| Part Number | M (Fine) Nominal of Thread |
Pitch | B1 | s min. | R | B | C | T | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SANS-M16-100-B | M16 | 1.5 | 8 | 7 | 16 | 24 | 27.7 | 8 | 150 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SANS-B Made of Stainless Steel |
|
|---|---|
| Thread Part |
SUS420J2 Sphere part quenching (hardness: 40-50 HRC) |
| Lock Nut | Equivalent to SUS304 |
Characteristics
- Fine threaded type stopper screw. Fine adjustment is easy.
- For work locating and stopping.
- Round area has already been quenched. It is highly abrasion-resistant.
- All products are provided with lock nut.



