NBK logo

  • Stopper Bolts・Stopper Screws

SANS-M16-80-B

Stopper Screw

Dimension Drawing

SANS-BStopper Screw寸法図

Unit : mm

Part Number M (Fine)
Nominal of Thread
Pitch B1 s min. R B C T Mass
(g)
CAD
Download
Cart
SANS-M16-80-B M16 1.5 8 7 16 24 27.7 8 120 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SANS-B
Made of Stainless Steel
Thread
Part
SUS420J2
Sphere part quenching
(hardness: 40-50 HRC)
Lock Nut Equivalent to SUS304

Characteristics

  • Fine threaded type stopper screw. Fine adjustment is easy.
  • For work locating and stopping.
  • Round area has already been quenched. It is highly abrasion-resistant.
  • All products are provided with lock nut.

Related Services

Product List

Click here to see SANS-M16-B

Click here to see SANS-B