• Stopper Bolts・Stopper Screws

SPM/Stopper Bolts - Steel

Dimension Drawing

SPMStopper Bolts - Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L3 L1 L B C (Approx.) Mass
(g)
CAD
Download
Cart
SPM-M3 M3 0.5 7 2 5 6 6.9 0.6 CAD RFQ
SPM-M4 M4 0.7 8.8 2.8 6 7 8.1 1.3 CAD RFQ
SPM-M5 M5 0.8 10.5 3.5 7 8 9.2 2.4 CAD RFQ
SPM-M6 M6 1 12 4 8 10 11.5 4.5 CAD RFQ
SPM-M8 M8 1.25 15 5 10 13 15 9.5 CAD RFQ
SPM-M10 M10 1.5 20 6 14 17 19.6 20 CAD RFQ
SPM-M12 M12 1.75 23 7 16 19 21.9 31 CAD RFQ
SPM-M3-E M3 0.5 7 2 5 6 6.9 0.6 CAD RFQ
SPM-M4-E M4 0.7 8.8 2.8 6 7 8.1 1.3 CAD RFQ
SPM-M5-E M5 0.8 10.5 3.5 7 8 9.2 2.4 CAD RFQ
SPM-M6-E M6 1 12 4 8 10 11.5 4.5 CAD RFQ
SPM-M8-E M8 1.25 15 5 10 13 15 9.5 CAD RFQ
SPM-M10-E M10 1.5 20 6 14 17 19.6 20 CAD RFQ
SPM-M12-E M12 1.75 23 7 16 19 21.9 31 CAD RFQ
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
SPM SPM-E
Main Body S45C Head End Face Quenching(Hardness: 35 HRC or Above) - Polishing
Trivalent Chromate Treatment
S45C Full Quenching (Hardness: 35 HRC or Above)
Trivalent Chromate Treatment (Black)

Characteristics

  • Use as a recipient of the stopper bolts SSB-ASSB-B and stopper screw SAN-B. SSB-ASSB-BSAN-B
  • Select the type by the part number end symbol.
    No end symbol----Standard Type (end face quenching)
    End symbol E----Economy Type (full quenching)

Usage Example

In combination with a stopper screw SAN-B.

SPMStopper Bolts - Steel


Related Services

Product List

Click here to see Stopper Bolts・Stopper Screws

Click here to see Machine Elements