Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L3 | L1 | L | B | C (Approx.) | R | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPM-M3-B | M3 | 0.5 | 7 | 2 | 5 | 6 | 6.9 | 7.5 | 0.6 | CAD | RFQ |
| SPM-M4-B | M4 | 0.7 | 8.8 | 2.8 | 6 | 7 | 8.1 | 8.5 | 1.2 | CAD | RFQ |
| SPM-M5-B | M5 | 0.8 | 10.5 | 3.5 | 7 | 8 | 9.2 | 10 | 2.2 | CAD | RFQ |
| SPM-M6-B | M6 | 1 | 12 | 4 | 8 | 10 | 11.5 | 12 | 3.7 | CAD | RFQ |
| SPM-M8-B | M8 | 1.25 | 15 | 5 | 10 | 13 | 15 | 16 | 8 | CAD | RFQ |
| SPM-M10-B | M10 | 1.5 | 20 | 6 | 14 | 17 | 19.6 | 22 | 16.8 | CAD | RFQ |
| SPM-M12-B | M12 | 1.75 | 23 | 7 | 16 | 19 | 21.9 | 25 | 26 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SPM-B | |
|---|---|
| Main Body | S45C Full Quenching (Hardness: 35 HRC or Above) Trivalent Chromate Treatment |
Characteristics
- For workpiece stopper applications.
- The bolt features a rounded hexagonal head.
- Fully quenched. It has excellent wear resistance.
Usage Example
For workpiece stopper applications.