NBK logo

  • Stopper Bolts・Stopper Screws

SPM-M10

Stopper Bolts - Steel

Dimension Drawing

SPMStopper Bolts - Steel寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L3 L1 L B C (Approx.) Mass
(g)
CAD
Download
Cart
SPM-M10 M10 1.5 20 6 14 17 19.6 20 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L3 L1 L B C (Approx.) Mass
(g)
CAD
Download
Cart
SPM-M10 M10 1.5 20 6 14 17 19.6 20 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L3 L1 L B C (Approx.) Mass
(g)
CAD
Download
Cart
SPM-M10 M10 1.5 20 6 14 17 19.6 20 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L3 L1 L B C (Approx.) Mass
(g)
CAD
Download
Cart
SPM-M10 M10 1.5 20 6 14 17 19.6 20 CAD RFQ

Material/Finish

SPM SPM-E
Main Body S45C Head End Face Quenching(Hardness: 35 HRC or Above) - Polishing
Trivalent Chromate Treatment
S45C Full Quenching (Hardness: 35 HRC or Above)
Trivalent Chromate Treatment (Black)

Characteristics

  • Use as a recipient of the stopper bolts SSB-ASSB-B and stopper screw SAN-B. SSB-ASSB-BSAN-B
  • Select the type by the part number end symbol.
    No end symbol----Standard Type (end face quenching)
    End symbol E----Economy Type (full quenching)

Usage Example

In combination with a stopper screw SAN-B.

SPMStopper Bolts - Steel


Related Services

Product List

Click here to see SPM

Click here to see Stopper Bolts・Stopper Screws