• Stopper Bolts・Stopper Screws

SPMJ-B/Rounded Head Stopper Bolts - Stainless Steel SUS420J2

Dimension Drawing

SPMJ-BRounded Head Stopper Bolts - Stainless Steel SUS420J2寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
M12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L3 L1 L B C (Approx.) R Mass
(g)
CAD
Download
Cart
SPMJ-M5-B M5 0.8 10.5 3.5 7 8 9.2 10 2.1 CAD RFQ
SPMJ-M6-B M6 1 12 4 8 10 11.5 12 3.6 CAD RFQ
SPMJ-M8-B M8 1.25 15 5 10 13 15 16 7.8 CAD RFQ
SPMJ-M10-B M10 1.5 20 6 14 17 19.6 22 16.6 CAD RFQ
SPMJ-M12-B M12 1.75 23 7 16 19 21.9 25 25.7 CAD RFQ
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
SPMJ-B
Main Body SUS420J2 Full Quenching (Hardness: 54 HRC or Above)

Characteristics

  • For workpiece stopper applications.
  • The bolt features a rounded hexagonal head.
  • SUS420J2 (fully quenched). It has excellent wear resistance.

Usage Example

For workpiece stopper applications.

SPMJ-BRounded Head Stopper Bolts - Stainless Steel SUS420J2


Related Services

Product List

Click here to see Stopper Bolts・Stopper Screws

Click here to see Machine Elements