• Stopper Bolts・Stopper Screws

SPMJ-M10-B

Rounded Head Stopper Bolts - Stainless Steel SUS420J2

Dimension Drawing

SPMJ-BRounded Head Stopper Bolts - Stainless Steel SUS420J2寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L3 L1 L B C (Approx.) R Mass
(g)
CAD
Download
Cart
SPMJ-M10-B M10 1.5 20 6 14 17 19.6 22 16.6 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SPMJ-B
Main Body SUS420J2 Full Quenching (Hardness: 54 HRC or Above)

Characteristics

  • For workpiece stopper applications.
  • The bolt features a rounded hexagonal head.
  • SUS420J2 (fully quenched). It has excellent wear resistance.

Usage Example

For workpiece stopper applications.

SPMJ-BRounded Head Stopper Bolts - Stainless Steel SUS420J2


Related Services

Product List

Click here to see SPMJ-B

Click here to see Stopper Bolts・Stopper Screws