Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L3 | L1 | L | B | C (Approx.) | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SPML-M5 | M5 | 0.8 | 10.5 | 3.5 | 7 | 8 | 9.2 | 2.4 | CAD | RFQ |
| SPML-M6 | M6 | 1 | 12 | 4 | 8 | 10 | 11.5 | 4.1 | CAD | RFQ |
| SPML-M8 | M8 | 1.25 | 15 | 5 | 10 | 13 | 15 | 8.9 | CAD | RFQ |
| SPML-M10 | M10 | 1.5 | 20 | 6 | 14 | 17 | 19.6 | 18.7 | CAD | RFQ |
| SPML-M12 | M12 | 1.75 | 23 | 7 | 16 | 19 | 21.9 | 28.8 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SPML | |
|---|---|
| Main Body | SUS316L/End Face Polishing |
Characteristics
- Use as a recipient of the stopper bolt SSBS-B and stopper screw SANS-B.SSBS-BSANS-B
- Made of SUS316L. It has excellent corrosion resistance.
Usage Example
In combination with stopper screw SANS-B.