• Stopper Bolts・Stopper Screws

SPML-B/Rounded Head Stopper Bolts - Stainless Steel SUS316L

Dimension Drawing

SPML-BRounded Head Stopper Bolts - Stainless Steel SUS316L寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
M12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L3 L1 L B C (Approx.) R Mass
(g)
CAD
Download
Cart
SPML-M5-B M5 0.8 10.5 3.5 7 8 9.2 10 2.2 CAD RFQ
SPML-M6-B M6 1 12 4 8 10 11.5 12 3.7 CAD RFQ
SPML-M8-B M8 1.25 15 5 10 13 15 16 8 CAD RFQ
SPML-M10-B M10 1.5 20 6 14 17 19.6 22 17 CAD RFQ
SPML-M12-B M12 1.75 23 7 16 19 21.9 25 26.3 CAD RFQ
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
SPML-B
Main Body SUS316L

Characteristics

  • For workpiece stopper applications.
  • The bolt features a rounded hexagonal head.
  • Made of SUS316L. It has excellent corrosion resistance.

Usage Example

For workpiece stopper applications.

SPML-BRounded Head Stopper Bolts - Stainless Steel SUS316L


Related Services

Product List

Click here to see Stopper Bolts・Stopper Screws

Click here to see Machine Elements