NBK logo

  • Stopper Bolts・Stopper Screws

SPML-M12-B

Rounded Head Stopper Bolts - Stainless Steel SUS316L

Dimension Drawing

SPML-BRounded Head Stopper Bolts - Stainless Steel SUS316L寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L3 L1 L B C (Approx.) R Mass
(g)
CAD
Download
Cart
SPML-M12-B M12 1.75 23 7 16 19 21.9 25 26.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L3 L1 L B C (Approx.) R Mass
(g)
CAD
Download
Cart
SPML-M12-B M12 1.75 23 7 16 19 21.9 25 26.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L3 L1 L B C (Approx.) R Mass
(g)
CAD
Download
Cart
SPML-M12-B M12 1.75 23 7 16 19 21.9 25 26.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L3 L1 L B C (Approx.) R Mass
(g)
CAD
Download
Cart
SPML-M12-B M12 1.75 23 7 16 19 21.9 25 26.3 CAD RFQ

Material/Finish

SPML-B
Main Body SUS316L

Characteristics

  • For workpiece stopper applications.
  • The bolt features a rounded hexagonal head.
  • Made of SUS316L. It has excellent corrosion resistance.

Usage Example

For workpiece stopper applications.

SPML-BRounded Head Stopper Bolts - Stainless Steel SUS316L


Related Services

Product List

Click here to see SPML-B

Click here to see Stopper Bolts・Stopper Screws