Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | d | L | t | L2 | T | R | B | C | L1 | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSB-M10-30-A | M10 | 1.5 | 7 | 30 | 5.5 | 4.5 | 8 | 5 | 17 | 19.6 | 7 | 38 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SSB-A | |
|---|---|
| Thread Part |
Equivalent to S45C, Sphere Part Quenching (Hardness: 45 HRC or Above) Ferrosoferric Oxide Film (Black) |
| Lock Nut | SS400 Trivalent Chromate Treatment |
Characteristics
- Screw tip is round.
- Round part has already been quenched. It is highly abrasion-resistant.
- All products are provided with lock nut.
Usage Example
Use the lock nut on an opposite side of the side that receives the force.




