NBK logo

  • Stopper Bolts・Stopper Screws

SSB-M5-50-A

Stopper Bolt - Tip Sphere Type

Dimension Drawing

SSB-AStopper Bolt - Tip Sphere Type寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch d L t L2 T R B C L1 Mass
(g)
CAD
Download
Cart
SSB-M5-50-A M5 0.8 3 50 3 2.4 4 3 8 9.2 3.5 9.7 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch d L t L2 T R B C L1 Mass
(g)
CAD
Download
Cart
SSB-M5-50-A M5 0.8 3 50 3 2.4 4 3 8 9.2 3.5 9.7 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch d L t L2 T R B C L1 Mass
(g)
CAD
Download
Cart
SSB-M5-50-A M5 0.8 3 50 3 2.4 4 3 8 9.2 3.5 9.7 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch d L t L2 T R B C L1 Mass
(g)
CAD
Download
Cart
SSB-M5-50-A M5 0.8 3 50 3 2.4 4 3 8 9.2 3.5 9.7 CAD RFQ

Material/Finish

SSB-A
Thread
Part
Equivalent to S45C, Sphere Part Quenching (Hardness: 45 HRC or Above)
Ferrosoferric Oxide Film (Black)
Lock Nut SS400
Trivalent Chromate Treatment

Characteristics

  • Screw tip is round.
  • Round part has already been quenched. It is highly abrasion-resistant.
  • All products are provided with lock nut.

Usage Example

Use the lock nut on an opposite side of the side that receives the force.

SSB-AStopper Bolt - Tip Sphere Type


Related Products

A locating block SBN is available for stopper bolt mounting.
SBN

SSB-AStopper Bolt - Tip Sphere Type


Related Services

Product List

Click here to see SSB-M5-A

Click here to see SSB-A