Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | d | L | t | L2 | T | R | B | C | L1 | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSB-M6-15-A | M6 | 1 | 4.5 | 15 | 3.5 | 3 | 5 | 4 | 10 | 11.5 | 4 | 7.2 | CAD | RFQ |
| SSB-M6-20-A | M6 | 1 | 4.5 | 20 | 3.5 | 3 | 5 | 4 | 10 | 11.5 | 4 | 8.3 | CAD | RFQ |
| SSB-M6-25-A | M6 | 1 | 4.5 | 25 | 3.5 | 3 | 5 | 4 | 10 | 11.5 | 4 | 9.4 | CAD | RFQ |
| SSB-M6-30-A | M6 | 1 | 4.5 | 30 | 3.5 | 3 | 5 | 4 | 10 | 11.5 | 4 | 10.5 | CAD | RFQ |
| SSB-M6-35-A | M6 | 1 | 4.5 | 35 | 3.5 | 3 | 5 | 4 | 10 | 11.5 | 4 | 11.7 | CAD | RFQ |
| SSB-M6-40-A | M6 | 1 | 4.5 | 40 | 3.5 | 3 | 5 | 4 | 10 | 11.5 | 4 | 12.8 | CAD | RFQ |
| SSB-M6-50-A | M6 | 1 | 4.5 | 50 | 3.5 | 3 | 5 | 4 | 10 | 11.5 | 4 | 15 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SSB-A | |
|---|---|
| Thread Part |
Equivalent to S45C, Sphere Part Quenching (Hardness: 45 HRC or Above) Ferrosoferric Oxide Film (Black) |
| Lock Nut | SS400 Trivalent Chromate Treatment |
Characteristics
- Screw tip is round.
- Round part has already been quenched. It is highly abrasion-resistant.
- All products are provided with lock nut.
Usage Example
Use the lock nut on an opposite side of the side that receives the force.







