Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | d | L | t | L2 | T | R | B | C | L1 | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSB-M8-15-A | M8 | 1.25 | 6 | 15 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 15 | CAD | RFQ |
| SSB-M8-20-A | M8 | 1.25 | 6 | 20 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 17 | CAD | RFQ |
| SSB-M8-25-A | M8 | 1.25 | 6 | 25 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 18.8 | CAD | RFQ |
| SSB-M8-30-A | M8 | 1.25 | 6 | 30 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 20.8 | CAD | RFQ |
| SSB-M8-35-A | M8 | 1.25 | 6 | 35 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 22.7 | CAD | RFQ |
| SSB-M8-40-A | M8 | 1.25 | 6 | 40 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 24.6 | CAD | RFQ |
| SSB-M8-50-A | M8 | 1.25 | 6 | 50 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 28.5 | CAD | RFQ |
| SSB-M8-60-A | M8 | 1.25 | 6 | 60 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 32.3 | CAD | RFQ |
| SSB-M8-70-A | M8 | 1.25 | 6 | 70 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 36.2 | CAD | RFQ |
| SSB-M8-80-A | M8 | 1.25 | 6 | 80 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 40 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SSB-A | |
|---|---|
| Thread Part |
Equivalent to S45C, Sphere Part Quenching (Hardness: 45 HRC or Above) Ferrosoferric Oxide Film (Black) |
| Lock Nut | SS400 Trivalent Chromate Treatment |
Characteristics
- Screw tip is round.
- Round part has already been quenched. It is highly abrasion-resistant.
- All products are provided with lock nut.
Usage Example
Use the lock nut on an opposite side of the side that receives the force.







