• Stopper Bolts・Stopper Screws

SSBS-M6-B

Stopper Bolt - Head Sphere Type

Dimension Drawing

SSBS-BStopper Bolt - Head Sphere Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L2 T R B C L1 Mass
(g)
CAD
Download
Cart
SSBS-M6-30-B M6 1 30 3 5 10 10 11.5 4 11 CAD RFQ
SSBS-M6-40-B M6 1 40 3 5 10 10 11.5 4 13 CAD RFQ
SSBS-M6-50-B M6 1 50 3 5 10 10 11.5 4 15 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SSBS-B Made of Stainless Steel
Thread Part SUS410
Nitriding Treatment (Hardness: 40 HRC or Higher)
Lock Nut SUS304

Characteristics

  • Hexagon head is round.
  • Nitriding treatment applied, offering excellent abrasion resistance.
  • All products are provided with lock nut.

Usage Example

Use the lock nut on an opposite side of the side that receives the force.

SSBS-BStopper Bolt - Head Sphere Type


Related Products

The stop pin with excellent abrasion resistance SPM is available for the stopper bolt recipient.
SPM

SSBS-BStopper Bolt - Head Sphere Type


Related Services

Product List

Click here to see Stopper Bolts・Stopper Screws