NBK logo

  • Stopper Bolts・Stopper Screws

SSBS-M6-50-B

Stopper Bolt - Head Sphere Type

Dimension Drawing

SSBS-BStopper Bolt - Head Sphere Type寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L2 T R B C L1 Mass
(g)
CAD
Download
Cart
SSBS-M6-50-B M6 1 50 3 5 10 10 11.5 4 15 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L L2 T R B C L1 Mass
(g)
CAD
Download
Cart
SSBS-M6-50-B M6 1 50 3 5 10 10 11.5 4 15 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L L2 T R B C L1 Mass
(g)
CAD
Download
Cart
SSBS-M6-50-B M6 1 50 3 5 10 10 11.5 4 15 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L L2 T R B C L1 Mass
(g)
CAD
Download
Cart
SSBS-M6-50-B M6 1 50 3 5 10 10 11.5 4 15 CAD RFQ

Material/Finish

SSBS-B Made of Stainless Steel
Thread Part SUS410
Nitriding Treatment (Hardness: 40 HRC or Higher)
Lock Nut SUS304

Characteristics

  • Hexagon head is round.
  • Round part has already been quenched. It is highly abrasion-resistant.
  • All products are provided with lock nut.

Usage Example

Use the lock nut on an opposite side of the side that receives the force.

SSBS-BStopper Bolt - Head Sphere Type


Related Products

The stop pin with excellent abrasion resistance SPM is available for the stopper bolt recipient.
SPM

SSBS-BStopper Bolt - Head Sphere Type


Related Services

Product List

Click here to see SSBS-M6-B