Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L2 | T | R | B | C | L1 | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SSBS-M8-30-B | M8 | 1.25 | 30 | 3.7 | 6.5 | 12 | 13 | 15 | 5.5 | 21 | CAD | RFQ |
SSBS-M8-40-B | M8 | 1.25 | 40 | 3.7 | 6.5 | 12 | 13 | 15 | 5.5 | 25 | CAD | RFQ |
SSBS-M8-50-B | M8 | 1.25 | 50 | 3.7 | 6.5 | 12 | 13 | 15 | 5.5 | 30 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SSBS-B Made of Stainless Steel | |
---|---|
Thread Part | SUS410 Nitriding Treatment (Hardness: 40 HRC or Higher) |
Lock Nut | SUS304 |
Characteristics
- Hexagon head is round.
- Nitriding treatment applied, offering excellent abrasion resistance.
- All products are provided with lock nut.
Usage Example
Use the lock nut on an opposite side of the side that receives the force.Related Products
The stop pin with excellent abrasion resistance SPM is available for the stopper bolt recipient.SPM