Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | D1 | L | L2 | t | B | C | T | L1 | h | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUB-M4-15 | M4 | 0.7 | 5 | 15 | 3 | 1.5 | 7 | 8.1 | 2.4 | 2.8 | 1.5 | 2.1 | CAD | RFQ |
| SUB-M4-20 | M4 | 0.7 | 5 | 20 | 3 | 1.5 | 7 | 8.1 | 2.4 | 2.8 | 1.5 | 2.5 | CAD | RFQ |
| SUB-M4-25 | M4 | 0.7 | 5 | 25 | 3 | 1.5 | 7 | 8.1 | 2.4 | 2.8 | 1.5 | 3 | CAD | RFQ |
| SUB-M4-30 | M4 | 0.7 | 5 | 30 | 3 | 1.5 | 7 | 8.1 | 2.4 | 2.8 | 1.5 | 3.3 | CAD | RFQ |
| SUB-M4-35 | M4 | 0.7 | 5 | 35 | 3 | 1.5 | 7 | 8.1 | 2.4 | 2.8 | 1.5 | 4 | CAD | RFQ |
| SUB-M4-40 | M4 | 0.7 | 5 | 40 | 3 | 1.5 | 7 | 8.1 | 2.4 | 2.8 | 1.5 | 4.1 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SUB | |
|---|---|
| Thread Part | Steel Nickel Plating |
| Pad | Polyether Urethane (Hardness Shore A90) *1 |
| Lock Nut | Steel Trivalent Chromate Treatment |
*1: While polyether urethane may show yellow discoloration, the performance remains unaffected.
Characteristics
- For workpiece positioning and stopper applications.
- Pad is made of polyurethane. The material has excellent water resistance and has low risk of hydrolysis in humid environments.
- Urethane absorbs impacts.
- All products are provided with a lock nut.






