NBK logo

  • Stopper Bolts・Stopper Screws

SUB-M4-40

Stopper Bolt with Urethane Pad

Dimension Drawing

SUBStopper Bolt with Urethane Pad寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D1 L L2 t B C T L1 h Mass
(g)
CAD
Download
Cart
SUB-M4-40 M4 0.7 5 40 3 1.5 7 8.1 2.4 2.8 1.5 4.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch D1 L L2 t B C T L1 h Mass
(g)
CAD
Download
Cart
SUB-M4-40 M4 0.7 5 40 3 1.5 7 8.1 2.4 2.8 1.5 4.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch D1 L L2 t B C T L1 h Mass
(g)
CAD
Download
Cart
SUB-M4-40 M4 0.7 5 40 3 1.5 7 8.1 2.4 2.8 1.5 4.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch D1 L L2 t B C T L1 h Mass
(g)
CAD
Download
Cart
SUB-M4-40 M4 0.7 5 40 3 1.5 7 8.1 2.4 2.8 1.5 4.1 CAD RFQ

Material/Finish

SUB
Thread Part Steel
Nickel Plating
Pad Polyether Urethane (Hardness Shore A90) *1
Lock Nut Steel
Trivalent Chromate Treatment

*1: While polyether urethane may show yellow discoloration, the performance remains unaffected.


Characteristics

  • For workpiece positioning and stopper applications.
  • Pad is made of polyurethane. The material has excellent water resistance and has low risk of hydrolysis in humid environments.
  • Urethane absorbs impacts.
  • All products are provided with a lock nut.

Related Services

Product List

Click here to see SUB-M4

Click here to see SUB