Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | D1 | L | L2 | t | B | C | T | L1 | h | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SUB-M5-15 | M5 | 0.8 | 6 | 15 | 3 | 1.5 | 8 | 9.2 | 3.2 | 3.5 | 1.5 | 3.3 | CAD | RFQ |
SUB-M5-20 | M5 | 0.8 | 6 | 20 | 3 | 1.5 | 8 | 9.2 | 3.2 | 3.5 | 1.5 | 4 | CAD | RFQ |
SUB-M5-25 | M5 | 0.8 | 6 | 25 | 3 | 1.5 | 8 | 9.2 | 3.2 | 3.5 | 1.5 | 4.6 | CAD | RFQ |
SUB-M5-30 | M5 | 0.8 | 6 | 30 | 3 | 1.5 | 8 | 9.2 | 3.2 | 3.5 | 1.5 | 5.3 | CAD | RFQ |
SUB-M5-35 | M5 | 0.8 | 6 | 35 | 3 | 1.5 | 8 | 9.2 | 3.2 | 3.5 | 1.5 | 6 | CAD | RFQ |
SUB-M5-40 | M5 | 0.8 | 6 | 40 | 3 | 1.5 | 8 | 9.2 | 3.2 | 3.5 | 1.5 | 6.6 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SUB | |
---|---|
Thread Part | Steel Nickel Plating |
Pad | Polyether Urethane (Hardness Shore A90) *1 |
Lock Nut | Steel Trivalent Chromate Treatment |
*1: While polyether urethane may show yellow discoloration, the performance remains unaffected.
Characteristics
- For workpiece positioning and stopper applications.
- Pad is made of polyurethane. The material has excellent water resistance and has low risk of hydrolysis in humid environments.
- Urethane absorbs impacts.
- All products are provided with a lock nut.