Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | D1 | L | L2 | t | B | C | T | L1 | h | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUB-M6-20 | M6 | 1 | 8 | 20 | 3 | 2 | 10 | 11.5 | 3.6 | 4 | 2 | 6.3 | CAD | RFQ |
| SUB-M6-25 | M6 | 1 | 8 | 25 | 3 | 2 | 10 | 11.5 | 3.6 | 4 | 2 | 7.2 | CAD | RFQ |
| SUB-M6-30 | M6 | 1 | 8 | 30 | 3 | 2 | 10 | 11.5 | 3.6 | 4 | 2 | 8 | CAD | RFQ |
| SUB-M6-35 | M6 | 1 | 8 | 35 | 3 | 2 | 10 | 11.5 | 3.6 | 4 | 2 | 9 | CAD | RFQ |
| SUB-M6-40 | M6 | 1 | 8 | 40 | 3 | 2 | 10 | 11.5 | 3.6 | 4 | 2 | 10 | CAD | RFQ |
| SUB-M6-45 | M6 | 1 | 8 | 45 | 3 | 2 | 10 | 11.5 | 3.6 | 4 | 2 | 11 | CAD | RFQ |
| SUB-M6-50 | M6 | 1 | 8 | 50 | 3 | 2 | 10 | 11.5 | 3.6 | 4 | 2 | 11.7 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SUB | |
|---|---|
| Thread Part | Steel Nickel Plating |
| Pad | Polyether Urethane (Hardness Shore A90) *1 |
| Lock Nut | Steel Trivalent Chromate Treatment |
*1: While polyether urethane may show yellow discoloration, the performance remains unaffected.
Characteristics
- For workpiece positioning and stopper applications.
- Pad is made of polyurethane. The material has excellent water resistance and has low risk of hydrolysis in humid environments.
- Urethane absorbs impacts.
- All products are provided with a lock nut.






