Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | d1 | L | t | h | B | C | B1 | T | L2 | D1 | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS-M10-30 | M10 | 1.5 | 6.9 | 30 | 5.5 | 4 | 17 | 19.6 | 5 | 6 | 0.5 | 8.3 | 21 | CAD | RFQ |
| SUS-M10-35 | M10 | 1.5 | 6.9 | 35 | 5.5 | 4 | 17 | 19.6 | 5 | 6 | 0.5 | 8.3 | 22.7 | CAD | RFQ |
| SUS-M10-40 | M10 | 1.5 | 6.9 | 40 | 5.5 | 4 | 17 | 19.6 | 5 | 6 | 0.5 | 8.3 | 24.3 | CAD | RFQ |
| SUS-M10-45 | M10 | 1.5 | 6.9 | 45 | 5.5 | 4 | 17 | 19.6 | 5 | 6 | 0.5 | 8.3 | 26 | CAD | RFQ |
| SUS-M10-50 | M10 | 1.5 | 6.9 | 50 | 5.5 | 4 | 17 | 19.6 | 5 | 6 | 0.5 | 8.3 | 27.7 | CAD | RFQ |
| SUS-M10-60 | M10 | 1.5 | 6.9 | 60 | 5.5 | 4 | 17 | 19.6 | 5 | 6 | 0.5 | 8.3 | 31 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SUS | |
|---|---|
| Thread Part | SCM435 Nickel Plating |
| Pad | Polyether Urethane (Hardness Shore A90) *1 |
| Lock Nut | SS400 Trivalent Chromate Treatment |
*1: While polyether urethane may show yellow discoloration, the performance remains unaffected.
Characteristics
- For workpiece positioning and stopper applications.
- Pad is made of polyurethane. The material has excellent water resistance and has low risk of hydrolysis in humid environments.
- Urethane absorbs impacts.
- All products are provided with a lock nut.






