• Stopper Bolts・Stopper Screws

SUS-M10-60

Stopper Screw with Urethane Pad

Dimension Drawing

SUSStopper Screw with Urethane Pad寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch d1 L t h B C B1 T L2 D1 Mass
(g)
CAD
Download
Cart
SUS-M10-60 M10 1.5 6.9 60 5.5 4 17 19.6 5 6 0.5 8.3 31 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SUS
Thread Part SCM435
Nickel Plating
Pad Polyether Urethane (Hardness Shore A90) *1
Lock Nut SS400
Trivalent Chromate Treatment

*1: While polyether urethane may show yellow discoloration, the performance remains unaffected.


Characteristics

  • For workpiece positioning and stopper applications.
  • Pad is made of polyurethane. The material has excellent water resistance and has low risk of hydrolysis in humid environments.
  • Urethane absorbs impacts.
  • All products are provided with a lock nut.

Related Services

Product List

Click here to see SUS-M10

Click here to see SUS