Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | d1 | L | t | h | B | C | B1 | T | L2 | D1 | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS-M5-10 | M5 | 0.8 | 2.2 | 10 | 4.5 | 3 | 8 | 9.2 | 2.5 | 3.2 | 0.5 | 4 | 3 | CAD | RFQ |
| SUS-M5-15 | M5 | 0.8 | 2.2 | 15 | 4.5 | 3 | 8 | 9.2 | 2.5 | 3.2 | 0.5 | 4 | 3.5 | CAD | RFQ |
| SUS-M5-20 | M5 | 0.8 | 2.2 | 20 | 4.5 | 3 | 8 | 9.2 | 2.5 | 3.2 | 0.5 | 4 | 4 | CAD | RFQ |
| SUS-M5-25 | M5 | 0.8 | 2.2 | 25 | 4.5 | 3 | 8 | 9.2 | 2.5 | 3.2 | 0.5 | 4 | 4.6 | CAD | RFQ |
| SUS-M5-30 | M5 | 0.8 | 2.2 | 30 | 4.5 | 3 | 8 | 9.2 | 2.5 | 3.2 | 0.5 | 4 | 5.1 | CAD | RFQ |
| SUS-M5-35 | M5 | 0.8 | 2.2 | 35 | 4.5 | 3 | 8 | 9.2 | 2.5 | 3.2 | 0.5 | 4 | 5.6 | CAD | RFQ |
| SUS-M5-40 | M5 | 0.8 | 2.2 | 40 | 4.5 | 3 | 8 | 9.2 | 2.5 | 3.2 | 0.5 | 4 | 6.1 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SUS | |
|---|---|
| Thread Part | SCM435 Nickel Plating |
| Pad | Polyether Urethane (Hardness Shore A90) *1 |
| Lock Nut | SS400 Trivalent Chromate Treatment |
*1: While polyether urethane may show yellow discoloration, the performance remains unaffected.
Characteristics
- For workpiece positioning and stopper applications.
- Pad is made of polyurethane. The material has excellent water resistance and has low risk of hydrolysis in humid environments.
- Urethane absorbs impacts.
- All products are provided with a lock nut.






