Specs/CAD
Unit : mm
| Part Number | M*1 | d | Tightening Torque *2 (N·m) |
Fixing Hex Socket Head Cap Screw Tightening Torque Reference Value (N·m) |
Ball With Screw Retention Torque *3 (N·m) |
Max. Load Weight (kg) |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|
| DFKF-60-M8-AF-M4 | 4 | 5 | 12.5 | 3 | 10 | 10 | 850 | CAD | RFQ |
| DFKF-60-M8-AF-M5 | 5 | 6 | 12.5 | 3 | 10 | 10 | 850 | CAD | RFQ |
| DFKF-60-M8-AF-M6 | 6 | 7 | 12.5 | 3 | 10 | 10 | 850 | CAD | RFQ |
| DFKF-60-M8-AF-M8 | 8 | 9 | 12.5 | 3 | 10 | 10 | 850 | CAD | RFQ |
*1: Mounting bolts are not supplied.
*2: Screw tightening torque of the screw with ball.
*3: Retention torque is the value indicated when the hex socket head cap screw is tightening to the torque indicated.
● All sizes come with stainless steel parallel pins (Φ2 x 6) that prevent the workpiece from rotating.
Material/Finish
| DFKF-AF | |
|---|---|
| Ball Case | A6063 Anodized |
| Screw with ball | S45C Trivalent Chromate Treatment |
| Fixing Hex Socket Head Cap Screw (M5×16mm) |
SCM435 Ferrosoferric Oxide Film |
| Fixing plate | SS400 Electrostatic Coating |
Characteristics
- A positioning component utilizing a ball screw. Mount the workpiece to the screw at the ball tip for use.
- The screw with ball can be tilted by ±15° and rotated in any direction within 360°.
- By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
- Can be mounted on aluminum frames, wall panels and sheet metal.