Specs/CAD
Unit : mm
| Part Number | D | L | L1 | Tightening Torque *1 (N·m) |
Fixing Hex Socket Head Cap Screw Tightening Torque Reference Value (N·m) |
Ball With Screw Retention Torque *2 (N·m) |
Max. Load Weight (kg) |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| DFKM-60-M8-PB-28 | 28 | 83 | 59 | 12.5 | 3 | 10 | 10 | 810 | CAD | RFQ |
| DFKM-60-M8-PB-30 | 30 | 83 | 59 | 12.5 | 3 | 10 | 10 | 810 | CAD | RFQ |
| DFKM-60-M8-PB-34 | 34 | 83 | 59 | 12.5 | 3 | 10 | 10 | 770 | CAD | RFQ |
| DFKM-60-M8-PB-40 | 40 | 91 | 63 | 12.5 | 3 | 10 | 10 | 790 | CAD | RFQ |
| DFKM-60-M8-PB-42.7 | 42.7 | 91 | 63 | 12.5 | 3 | 10 | 10 | 760 | CAD | RFQ |
*1: Screw tightening torque of the screw with ball.
*2: Retention torque is the value indicated when the hex socket head cap screw is tightening to the torque indicated.
● Fixing rubber sheet is attached.
Material/Finish
| DFKM-PB | |
|---|---|
| Ball Case | A6063 Anodized |
| Screw with ball | S45C Trivalent Chromate Treatment |
| Fixing Hex Socket Head Cap Screw (M5×16mm) |
SCM435 Ferrosoferric Oxide Film |
| Bracket | A6063 Anodized |
| Rubber sheet | NR (Natural Rubber) |
Characteristics
- A positioning component utilizing a ball screw. Mount the workpiece to the screw at the ball tip for use.
- The screw with ball can be tilted by ±15° and rotated in any direction within 360°.
- By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
- Can be mounted to round pipe.