• Structure Components

SJNS/Joint Nut

Joint Nut

Dimension Drawing

SJNSJoint Nut寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lf B Mass
(g)
CAD
Download
Cart
SJNS-M2.5 M2.5 0.45 20 8 5 3 CAD RFQ
SJNS-M4 M4 0.7 33 14 7 8 CAD RFQ
SJNS-M6 M6 1 43 19 10 20 CAD RFQ
SJNS-M8 M8 1.25 55 25 13 45 CAD RFQ
SJNS-M10 M10 1.5 67 31 17 95 CAD RFQ
SJNS-M12 M12 1.75 81 38 19 130 CAD RFQ
SJNS-M16 M16 2 95 45 24 260 CAD RFQ
SJNS-M20 M20 2.5 105 50 30 390 CAD RFQ

Material/Finish

SJNS
Made of Stainless Steel
Main body SUS303

Product List

Click here to see Structure Components

Click here to see Machine Elements