• Structure Components

SPOS-M12

Spring Posts

Dimension Drawing

SPOS-BSpring Posts寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 D F D1 T h Mass (g) CAD
Download
Cart
SPOS-M12-50-B M12 1.75 50 30 12 4 6.5 1.8 4 42 CAD RFQ
SPOS-M12-60-B M12 1.75 60 30 12 4 6.5 1.8 4 50.5 CAD RFQ
SPOS-M12-70-B M12 1.75 70 30 12 4 6.5 1.8 4 59 CAD RFQ

Material/Finish

SPOS
Main Body SUS303

Characteristics

  • Post for tensile coil spring.
  • There are bore type and groove type.
    SPOS-A----Bore type
    SPOS-B----Groove type

Related Services

Product List

Click here to see SPOS-B

Click here to see Structure Components