Unit : mm
Part Number | Applicable Roller Chain Nominal Number | E | M (Coarse) Nominal of Thread |
Pitch | L1 | L | F | d | B1 | B2 | H1 | Max. load (N) | Mass (g) | CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SRC-15-18-R | 15 | 18 | M3 | 0.5 | 16 | 26.6 | 2.2 | 1.7 | 3.4 | 6 | 1.8 | 440 | 3.1 | CAD | RFQ |
Material/Finish
SRC | |
---|---|
Main body | S45C (hardness: 35-40 HRC) Ferrosoferric Oxide Film (Black) |
Nut | SS400 Ferrosoferric Oxide Film (Black) |
Characteristics
- Wide variations from roller chain nominal diameter No. 11 through 100.
-
Right thread or left thread can be selected according to the end symbol of the part
number.
SRC-R----Right thread
SRC-L----Left thread - All products are provided with hexagon nuts (3 types).
- For linkage with a roller chain, a roller chain joint link or offset link is required.
Precautions for Use
- If a roller chain bolt is used for a suspension device, implement safety measures to keep people off from beneath the device.
- Roller chain bolts are consumables. Regular inspection and replacement are necessary.
- The max. loads indicated in the dimension table are tensile values.