Specs/CAD
Unit : mm
| Part Number | Applicable Roller Chain Nominal Number | E | M (Coarse) Nominal of Thread |
Pitch | L1 | L | F | d | B1 | B2 | H1 | Max. load (N) | Mass (g) | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRCS-11-10-R | 11 | 10 | M2.5 | 0.45 | 9.1 | 17.2 | 1.8 | 1.7 | 2.4 | 5 | 1.6 | 240 | 1.8 | CAD | RFQ |
| SRCS-25-18-R | 25 | 18 | M4 | 0.7 | 16.5 | 28.2 | 3 | 2.4 | 4.8 | 7 | 2.4 | 680 | 5 | CAD | RFQ |
| SRCS-35-25-R | 35 | 25 | M6 | 1 | 23.5 | 40 | 4.5 | 3.7 | 7.4 | 10 | 3.6 | 1570 | 12 | CAD | RFQ |
| SRCS-40-33-R | 40 | 33 | M8 | 1.25 | 31 | 52.5 | 6 | 4 | 11.2 | 13 | 5 | 2840 | 30 | CAD | RFQ |
| SRCS-50-41-R | 50 | 41 | M10 | 1.5 | 39 | 65 | 7.5 | 5.2 | 13.8 | 17 | 6 | 4510 | 60 | CAD | RFQ |
| SRCS-60-49-R | 60 | 49 | M12 | 1.75 | 47 | 78 | 9 | 6 | 17.8 | 19 | 7 | 6570 | 100 | CAD | RFQ |
| SRCS-80-60-R | 80 | 60 | M16 | 2 | 57 | 98 | 12 | 8 | 22.6 | 24 | 10 | 12300 | 210 | CAD | RFQ |
| SRCS-100-70-R | 100 | 70 | M20 | 2.5 | 65 | 117 | 15 | 9.6 | 27.5 | 30 | 12 | 19200 | 440 | CAD | RFQ |
| SRCS-11-10-L | 11 | 10 | M2.5 | 0.45 | 9.1 | 17.2 | 1.8 | 1.7 | 2.4 | 5 | 1.6 | 240 | 1.8 | CAD | RFQ |
| SRCS-25-18-L | 25 | 18 | M4 | 0.7 | 16.5 | 28.2 | 3 | 2.4 | 4.8 | 7 | 2.4 | 680 | 5 | CAD | RFQ |
| SRCS-35-25-L | 35 | 25 | M6 | 1 | 23.5 | 40 | 4.5 | 3.7 | 7.4 | 10 | 3.6 | 1570 | 12 | CAD | RFQ |
| SRCS-40-33-L | 40 | 33 | M8 | 1.25 | 31 | 52.5 | 6 | 4 | 11.2 | 13 | 5 | 2840 | 30 | CAD | RFQ |
| SRCS-50-41-L | 50 | 41 | M10 | 1.5 | 39 | 65 | 7.5 | 5.2 | 13.8 | 17 | 6 | 4510 | 60 | CAD | RFQ |
| SRCS-60-49-L | 60 | 49 | M12 | 1.75 | 47 | 78 | 9 | 6 | 17.8 | 19 | 7 | 6570 | 100 | CAD | RFQ |
| SRCS-80-60-L | 80 | 60 | M16 | 2 | 57 | 98 | 12 | 8 | 22.6 | 24 | 10 | 12300 | 210 | CAD | RFQ |
| SRCS-100-70-L | 100 | 70 | M20 | 2.5 | 65 | 117 | 15 | 9.6 | 27.5 | 30 | 12 | 19200 | 440 | CAD | RFQ |
Material/Finish
| SRCS | |
|---|---|
| Main body | SUS303 |
| Nut | SUS303 |
Characteristics
- Wide variations from roller chain nominal diameter No. 11 through 100.
-
Right thread or left thread can be selected according to the end symbol of the part
number.
SRCS-R----Right thread
SRCS-L----Left thread - All products are provided with hexagon nuts (3 types).
- For linkage with a roller chain, a roller chain joint link or offset link is required.
Precautions for Use
- If a roller chain bolt is used for a suspension device, implement safety measures to keep people off from beneath the device.
- Roller chain bolts are consumables. Regular inspection and replacement are necessary.
- The max. loads indicated in the dimension table are tensile values.
Usage Example
For balance weight connection.