• Structure Components

SRCS-60-49-L

Roller Chain Bolt

Dimension Drawing

SRCSRoller Chain Bolt寸法図

Unit : mm

Part Number Applicable Roller Chain Nominal Number E M (Coarse)
Nominal of Thread
Pitch L1 L F d B1 B2 H1 Max. load (N) Mass (g) CAD
Download
Cart
SRCS-60-49-L 60 49 M12 1.75 47 78 9 6 17.8 19 7 6570 100 CAD RFQ

Material/Finish

SRCS
Main body SUS303
Nut SUS303

Characteristics

  • Wide variations from roller chain nominal diameter No. 11 through 100.
  • Right thread or left thread can be selected according to the end symbol of the part
    number.
    SRCS-R----Right thread
    SRCS-L----Left thread
  • All products are provided with hexagon nuts (3 types).
  • For linkage with a roller chain, a roller chain joint link or offset link is required.

Precautions for Use

  • If a roller chain bolt is used for a suspension device, implement safety measures to keep people off from beneath the device.
  • Roller chain bolts are consumables. Regular inspection and replacement are necessary.
  • The max. loads indicated in the dimension table are tensile values.

Usage Example

For balance weight connection.

SRCSRoller Chain Bolt


Related Services

Product List

Click here to see SRCS

Click here to see Structure Components