• Structure Components

SRF-80

Roller Chain Nut

Roller Chain Nut

Dimension Drawing

SRFRoller Chain Nut寸法図

Unit : mm

Part Number Max. load
(N)
Applicable Roller Chain Nominal Number M (Coarse)
Nominal of Thread
Pitch Lf L F d B1 B2 Mass
(g)
CAD
Download
Cart
SRF-80 15400 80 M16 2 20 52 12 8 22.6 24 148 CAD RFQ

Material/Finish

SRF
Made of Steel
Main body S45C (hardness: 35-45 HRC)
Ferrosoferric Oxide Film (Black)

Characteristics

  • Please use it for linkage of the roller chain with a machine or device.
  • For linkage with a roller chain, a roller chain joint link or offset link is required.

Precautions for Use

  • If a roller chain nut is used for a suspension device, implement safety measures to keep people off from beneath the device.
  • Roller chain nuts are consumables. Regular inspection and replacement are necessary.
  • The max. loads indicated in the dimension table are tensile values.

Product List

Click here to see SRF

Click here to see Structure Components