• Structure Components

STB-M6

Turn Buckle - General Purpose Male Screw Type

Dimension Drawing

STBTurn Buckle - General Purpose Male Screw Type寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch min.L E A sw H H1 Mass (g) CAD
Download
Cart
STB-M6 M6 1 89 12 10 10 5 3.6 40 CAD RFQ

Material/Finish

STB
Joint Nut SJN SUM22L
Ferrosoferric Oxide Film (Black)
Hex Stud Bolts SHS S45C (hardness: 35-45 HRC)
Ferrosoferric Oxide Film (Black)
Nut SS400
Ferrosoferric Oxide Film (Black)

Characteristics

  • For slide position adjustment, etc.
  • Use the same thread fitting length for both-side hexagon stud bolt SHS.

Usage Example

STBTurn Buckle - General Purpose Male Screw Type


Related Services

Product List

Click here to see STB

Click here to see Structure Components