Available Area
Japan, the US, Canada, Mexico, China, Taiwan, South Korea, and EuropeCharacteristics
- Collar for EPU-210 (EPU-210) EPU-220 (EPU-220).
- EPU-210 and EPU-220 bore diameter can be changed to match the rotation axis.
- Made of stainless steel superior in corrosion resistance.
- All products are provided with hex socket set screws.
Unit : mm
| Part Number | d | Mass (g) |
Cart |
|---|---|---|---|
| EOCL-200-14 | 14 | 26 | RFQ |
Material/Finish
| EOCL-200 | |
|---|---|
| Main Body | SUS304 |
| Hex Socket Set Screw | SUSXM7 |
Mounting
① Insert EOCL-200 onto the EPU-210EPU-220 output shaft.






