Available Area
Japan, the US, Canada, Mexico, China, Taiwan, South Korea, and EuropeCharacteristics
- A dedicated collar for use with the high torque adapter EOAT-200 (EOAT-200).
- The high torque adapter bore diameter can be changed to match the rotation shaft.
- Made of stainless steel superior in corrosion resistance.
- Hex socket set screws (M6 × 2) are provided.
Unit : mm
| Part Number | d | Mass (g) |
Cart |
|---|---|---|---|
| EOTCL-200-10 | 10 | 35 | RFQ |
| EOTCL-200-12 | 12 | 30 | RFQ |
| EOTCL-200-14 | 14 | 24 | RFQ |
| EOTCL-200-15 | 15 | 21 | RFQ |
| EOTCL-200-16 | 16 | 17 | RFQ |
Material/Finish
| EOTCL-200 | |
|---|---|
| Main Body | SUS304 |
| Hex Socket Set Screw | SUSXM7 |





