Service Introduction Video
Service Details
- Screws will be treated with relief cut and given a captive function.

Applicable Products
- e-nedzi.com products are the applicable Products.
- If you use the captive processing service for products that have been cleanroom washed and cleanroom packed, we will not perform cleanroom washing or cleanroom packing after processing.
- If you wish to have cleanroom washing and cleanroom packing after the captive processing service, please use the cleanroom washing or cleanroom packing service seperately.
- crews with captive processing are standardized.
L dimension for this service to be applied, and finished dimension
Meter Screws
| Nominal
Diameter of
Thread (M) |
L dimension for this service to be applied | d | Lm | |
|---|---|---|---|---|
| min. | max. | |||
| M3 | 8 | 16 | 2.2 | 4 |
| M4 | 10 | 20 | 3 | 5 |
| M5 | 12 | 25 | 3.9 | 6 |
| M6 | 12 | 30 | 4.5 | 8 |
| M8 | 16 | 40 | 6.3 | 10 |
| M10 | 20 | 50 | 8 | 12 |
| M12 | 20 | 50 | 9.7 | 14 |
Inch Screws
| Nominal
Diameter of
Thread (#) |
L dimension for this service to be applied (inch) | d | Lm | |
|---|---|---|---|---|
| min. | max. | |||
| #4 - 40 | 5/16 | 5/8 | 1.9 | 4 |
| #5 - 40 | 5/16 | 5/8 | 2.2 | 4 |
| #6 - 32 | 3/8 | 3/4 | 2.4 | 5 |
| #8 - 32 | 3/8 | 3/4 | 3 | 5 |
| #10 - 24 | 3/8 | 1 | 3.4 | 6 |
| #10 - 32 | 3/8 | 1 | 3.7 | 6 |
| 1/4 - 20 | 5/8 | 1 - 1/4 | 4.6 | 9 |
| 1/4 - 28 | 5/8 | 1 - 1/4 | 5 | 9 |
| 5/16 - 18 | 5/8 | 1 - 1/2 | 6 | 10 |
| 3/8 - 16 | 3/4 | 2 | 7.4 | 12 |
How to use the service

Add -DB to the end of the product part number.
Fees/Delivery
- Please feel free to contact us.
Introduction about Captive Prouduct
Captive Screws
Standardized screws with captive treatment applied.
Captive ScrewsSpecial Products
Levers and knobs also can be treated with relief cut .
Please submit an inquiry form to contact us.
(Please note that due to the structure of some products, processing may not be available.)