Screw combination service
Service Introduction Video
Service Details

- After bonding the lever and knob female screw products with screws with anaerobic adhesive agent, fix them with pins.

- Thread length after combination varies depending on screws. Refer to the following table.
| Screw Part Number |
SCS SCSS SAD-FT SADS-FT |
SADS-LC SADS-RF SADS-SD |
|---|---|---|
| Thread Length | ![]() |
![]() |
Applicable Products
- Products of the lever, knob and screw categories are the target. Available / Additional charge is displayed at the end of each product page for the target product.
- Products with screw diameter of M5 or above are the target.
- Knobs with 4 mm or above s are the target.
- Make the lever and knob thread diameters and screw thread diameter consistent.

- Price of combination service. The price of the main product is not included.
- For orders of 100 pieces or more, please contact our customer service.
- Saturdays, Sundays and holidays are not our business days.
How to use the service

Please specify the lever and knob part number and screw part number after the service symbol NKA .
If the screw is SAD SADS, it may be combined with the screw cutting service.
* Make the lever and knob thread diameters and screw thread diameter consistent.
** If the order quantity is 10 t o 99, they will be shipped on the Third Working Day. For orders of 100 pieces or more, please
contact our customer service.