ASC Angle hole (dimensional allowance H11) + 1 set screw hole

- Angle hole (H11) and 1 set screw hole will be processed.
- Angle holes can be selected from standard angle diameters.
- With / without a set screw hole and/or set screw can be selected.
ASC-M-P ――― with a set screw hole and set screw
ASC-M ―――― with a set screw hole
ASC ――――― without set screw hole - ASC Target product
PH HSN D F ―― Cast iron
HDA AV AH ―― Aluminum
PHS HSM ――― Stainless Steel - Standard angle hole diameter B is set based on nominal handwheel sizes.
- Corners of an angle hole are arcuately chamfered.
- Diameter and position of a set screw hole will be determined by standard angle hole diameter.
| Nominal size D | Standard angle hole diameter BH11 |
|---|---|
| 80 | 6・8・10・11・12 |
| 100 | 6・8・10・11・12 |
| 125 | 12・13・14 |
| 140 | 12・13・14 |
| 150 | 12・13・14 |
| 160 | 14・15・17 |
| 200 | 17・19 |
| 250 | 19・22 |
| 300 | 19・22 |
| 315 | 19・22 |
| Standard angle hole diameter BH11 | C | M | X* |
|---|---|---|---|
| 6 | 8.25 | M4 | 6 |
| 8 | 11.05 | M4 | 6 |
| 10 | 13.70 | M4 | 6 |
| 11 | 15.45 | M5 | 7.5 |
| 12 | 16.85 | M5 | 7.5 |
| 13 | 17.90 | M5 | 7.5 |
| 14 | 19.20 | M5 | 7.5 |
| 15 | 20.70 | M5 | 7.5 |
| 17 | 23.10 | M6 | 9 |
| 19 | 26.10 | M6 | 9 |
| 22 | 29.60 | M6 | 9 |
*Dimensions may vary depending on handwheel types.
Price・Delivery
Part number specification
Please specify handwheel product part number, processing type, angle hole diameter, set screw hole, and with / without a set screw.