Screw Length Adjustment Service

PDF
Screw Length Adjustment Service

Service Introduction Video

Service Details

  • Screws can be cut to your desired length in units of 1 mm.
  • Example:When a SVSS-M6-20 screw is cut by 2 mm

  • Example: To cut LECMS-4-10-YW screws by 4 mm

  • Specify the processing length in units of 1 mm.
  • After processing a screw that had surface treatment, the screw tip is coated with lacquer.
  • The minimum screw length is the thread diameter plus 2 mm. Example:For M8, the minimum screw length is 10 mm.
  • The tolerance is ±0.5mm.
  • The screw tip is a flat tip.

Applicable Products

  • At the bottom of the product page, Available at Extra Fee message is indicated.
  • Applicable Screw Threads:M2 - M12

How to use the service