Couplings Bore and Keyway Additional Modification Service

PDF
Couplings Bore and Keyway Additional Modification Service

Service Introduction Video

BT Bore
KT KA Keyway

Bore Additional Modification [BT]

  • Coupling bores can be additionally modified. Bore diameters can be specified in 0.001 mm increments.
  • For bore diameters D1 and D2, specify the standard bore diameter for each product from minimum diameter to maximum diameter. *1
    *1: For standard and maximum bore diameters, see each product page. For disk type, the bore diameters listed in the "Disk Type Bore Diameters Available" below can be specified with this service. For bore diameters outside the range, please contact our customer service.
  • Combination with the keyway additional modification KT KA is also possible.*2
  • *2: The bore diameters listed in the "Keyway Additional Modification Applicable Bore Diameter List" are available for the service.
  • Additional modification is also available for inch size bores. For inch size bore diameters, refer to the table below and specify in millimeter increments.

Table 1 Inch Size Bore Diameters

inch mm
1/8   3.175
3/16   4.763
1/4   6.35
5/16   7.938
3/8   9.525
7/16 11.113
1/2 12.7
9/16 14.288
5/8 15.875
11/16 17.463
3/4 19.05

 

 

inch mm
13/16 20.638
7/8 22.225
15/16 23.813
1 25.4
1-1/8 28.575
1-1/4 31.75
1-3/8 34.925
1-1/2 38.1
1-5/8 41.275
1-3/4 44.45
2 50.8

  • When converting values into millimeters, round up the 4th digit after the decimal point.

  • Please note.

    • For disk type, select bore diameters from the available options in the table below.

    Table 2 Disk Type Bore Diameters Available

    Unit:mm
    Disk Type Bore Diameters Available
    D1・D2
      3   4   4.5   5   6   6.35   7   8   9
      9.525 10 11 12 13 14 15 16 17
    18 19 20 22 24 25 28 30 32
    35 38 40 42 45 50      
    • For bore diameters D1 and D2, specify the standard bore diameter for each product from minimum diameter to maximum diameter.
    • Disk type specifiable bore diameters are regularly added.

    [BT] Eligible Coupling Types

    • Coupling category products are targeted.
    Type Part Number
    High-gain Rubber XGT2 XGL2 XGS2 XGT XGL XGS          
    Vibration-Absorption Capable*1 XGHW                    
    Disc*2 XHW XHW-AC*3 XHS XBW XBS XBWS XBSS MDW MDS MHW MHS
    Slit MSX MST MWS MSH MSTS MWSS
           
    Jaw MJC MJS                  
    Cross Joint XUT                    
    Oldham MOC MOT
    MOR
    MOL
    MOS
    MOP
    MOM
     MOHS      
    Bellows MFB MFBS                  
    Serration MSF                  
    Rigid*4 MRG MLR MRGS MLRS              

  • For part number not listed above, please contact us.
  • *1: Bore additional modification is only performed on the D1 side for The vibration-absorption capable disk type XGHW.
    *2: For disk type, select bore diameters from the available options in the table 2.
    XHW-10 are not available.
    *3: Bore additional modification is only performed on the D2 side for XHW-AC.
    *4: MRG-W MRGS-W MLR-V MLRS-V are not available.

     


    How to Use the Service

    BT_How-to-Use-the-Service

    Specify the modification symbol BT after the bore diameter to be modified.
    Combination with the keyway additional modification KT KA is also possible.*1
    *1: The bore diameters listed in the "Keyway Additional Modification Applicable Bore Diameter List" are available for the service.

    Keyway Additional Modification [KT][KA]

    • Couplings can be additionally modified with new JIS keyways based on JIS B 1301.
    • Metric or inch keyways can be selected with the modification symbol.
      [KT] Metric Keyway Modification (JIS Standard)
      [KA] Inch Keyway Modification (AGMA Standard)
    • The bore diameters listed in the "Keyway Additional Modification Applicable Bore List" in the table below are available for the service.
    • Keyways are modified in positions determined by our standard specifications.
    • Keyway modification is available for both single-sided and double-sided options.

      Keyway modification is available for high-gain rubber type and rigid type only when both bore diameters are the same and keyways are added to both sides.

    • Combination with the bore additional modification BT is also possible.

    [KT][KA] Eligible Coupling Types

    • Coupling category products are targeted.
    Type Part Number
    High-gain Rubber XGT2 XGL2 XGS2 XGT XGL XGS          
    Vibration-Absorption Capable*1 XGHW                    
    Disc XHW XHW-AC*2 XHS XBW XBS XBWS XBSS MDW MDS MHW MHS
    Jaw MJC MJS                  
    Cross Joint XUT                    
    Oldham MOC MOT
    MOR
    MOL
    MOS
    MOP
    MOM
     MOHS      
    Bellows MFB MFBS                  
    Serration MSF                  
    Rigid*3 MRG MLR MRGS MLRS              
  • For part number not listed above, please contact us.
  • We also offer keyway additional modification not listed in the catalog. Please contact our customer service.
  • *1: Keyway additional modification is only performed on the D1 side for The vibration-absorption capable disk type XGHW.
    *2: Keyway additional modification is only performed on the D2 side for XHW-AC.
    *3: Keyway modification is not applicable for MRG-W MRGS-W MLR-V MLRS-V in the Rigid type.

    Keyway Additional Modification Applicable Bore Diameter List

    Metric Keyway Modification [KT]

    Keyway Modification metric


    unit:mm
    Applicable Bore Diameter
    D1D2
    Keyway Key
    b t Nominal Dimension
    b×h
    Standard Dimension Tolerance
    (JS9)
    Standard Dimension Tolerance
    6 7       2 ±0.0125 1.0 +0.1
    0
    2×2
    8 9 10     3 1.4 3×3
    11 12       4 ±0.0150 1.8 4×4
    13 14 15 16 17 5 2.3 5×5
    18 19 20 22   6 2.8 6×6
    24 25 28 30   8 ±0.0180 3.3 +0.2
    0
    8×7
    32 35 36 38   10 3.3 10×8
    40 42 44     12 ±0.0215 3.3 12×8
    45 48 50     14 3.8 14×9
    55         16 4.3 16×10

    Excerpt from JIS B 1301

    • The service does not cover keyway additional modification for bore diameters not listed in the table. Please contact our customer service.

    Inch Keyway Modification [KA]

    Keyway Modification inch

    unit:inch
    Standard Inch Bore Diameter
    D1D2
    Keyway
    Wk T
    Standard Dimension Tolerance Standard Dimension Tolerance
    1/2 1/8 +0.002
      0
    0.560 +0.01
      0
    9/16 1/8 +0.002
      0
    0.623 +0.01
      0
    5/8 3/16 +0.002
      0
    0.709 +0.01
      0
    11/16 3/16 +0.002
      0
    0.773 +0.01
      0
    3/4 3/16 +0.002
      0
    0.837 +0.01
      0
    13/16 3/16 +0.002
      0
    0.900 +0.01
      0
    7/8 3/16 +0.002
      0
    0.964 +0.01
      0
    15/16 1/4 +0.002
      0
    1.051 +0.01
      0
    1 1/4 +0.002
      0
    1.114 +0.01
      0
    1-1/8 1/4 +0.002
      0
    1.241 +0.01
      0
    1-1/4 1/4 +0.002
      0
    1.367 +0.01
      0
    1-3/8 5/16 +0.002
      0
    1.518 +0.01
      0
    1-1/2 3/8 +0.002
      0
    1.669 +0.01
      0
    1-5/8 3/8 +0.002
      0
    1.796 +0.01
      0
    1-3/4 3/8 +0.002
      0
    1.922 +0.01
      0

    Excerpt from AGMA standards

    • The service does not cover keyway additional modification for bore diameters not listed in the table. Please contact our customer service.

    How to Use the Service

    KT-KA_How-to-Use-the-Service

    Specify the modification symbol KT KA after the bore diameter with the keyway to be modified.
    Combination with the bore additional modification BT is also possible.

    Lead Time and Pricing

    • For details on lead time, pricing, and compatibility with other services, please contact our customer service team.