Coupling Stainless Steel Screw Alteration Service
Please contact Customer Service for Stainless Steel Set Screw alteration service orders/purchases via email at info@nbk1560.com
Service Introduction Video
Service Details
Hex socket set screws provided with set screw type couplings and hex socket head cap screws provided with clamping type couplings can be altered to stainless steel.

The rated torque values associated on the table for XHW-C XHW-C-L XHS-C XBW-C and, XBS-C will decrease if the set screws are altered to stainless steel.
About the Rated Torque of Disc type Coupling
unit:N・m
| Part Number | Rated Torque | ||
|---|---|---|---|
| XHW-15C | XHS-15C | 0.42 | |
| XHW-19C | XHW-19C-L | XHS-19C | 0.85 |
| XHW-25C | XHW-25C-L | XHS-25C | 1.8 |
| XHW-27C | XHW-27C-L | XHS-27C | 2.0 |
| XHW-34C | XHW-34C-L | XHS-34C | 3.6 |
| XHW-39C | XHW-39C-L | XHS-39C | 7.2 |
| XHW-44C | XHS-44C | 8.4 | |
| XHW-56C | XHS-56C | 24 | |
| XHW-64C | XHS-64C | 28 | |
| XHW-79C | XHS-79C | 60 | |
| XHW-98C | XHS-98C | 120 | |
unit:N・m
| Part Number | Rated Torque | |
|---|---|---|
| XBW-15C2 | XBS-15C2 | 0.42 |
| XBW-19C2 | XBS-19C2 | 0.6 |
| XBW-25C2 | XBS-25C2 | 1.1 |
| XBW-27C2 | XBS-27C2 | 1.3 |
| XBW-34C3 | XBS-34C3 | 2.5 |
| XBW-39C2 | XBS-39C2 | 4.8 |
| XBW-44C2 | XBS-44C2 | 5.6 |
| XBW-56C3 | XBS-56C3 | 14 |
| XBW-68C5 | XBS-68C5 | 32 |
| XBW-82C5 | XBS-82C5 | 62 |
| XBW-94C7 | XBS-94C7 | 72 |
| XBW-104C8 | XBS-104C8 | 85 |
Applicable Products
- Coupling category products are targeted. Product list >
- Target Series List
| Type | Product Code | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| High-Gain Rubber | XGT2 | XGL2 | XGS2 | XGT | XGT-C | XGT-CS | XGS | XGS-C | XGS-CS | XGL-C |
| Disk | XHW-C*1 | XHW-C-L | XHW-AC | XHS-C | XBW-C | XBS-C | MDW | MDS | MHW | MHS |
| Slit | MSX | MSX-C | MST | MST-C | MST-K | MWS | MWS-C | MSH | ||
| Jaw | MJC-BL | MJC-WH | MJC-RD | MJC-GR | MJC-EBL | MJC-EWH | MJC-ERD | MJC-EGR | ||
| MJC-CS-BL | MJC-CS-WH | MJC-CS-RD | MJC-CS-GR | MJC-CS-EBL | MJC-CS-EWH | MJC-CS-ERD | MJC-CS-EGR | |||
| MJC-K-BL | MJC-K-WH | MJC-K-RD | MJC-K-GR | MJC-K-EBL | MJC-K-EWH | MJC-K-ERD | MJC-K-EGR | |||
| MJC-CSK-BL | MJC-CSK-WH | MJC-CSK-RD | MJC-CSK-GR | MJC-CSK-EBL | MJC-CSK-EWH | MJC-CSK-ERD | MJC-CSK-EGR | |||
| Cross joint | XUT-C | |||||||||
| Oldham | MOC | MOC-C | MOR |
MOR-C |
MOR-K |
MOR-CK |
||||
| MOL | MOL-C | MOS | MOS-C | |||||||
| Bellows | MFB | MFB-C | ||||||||
| Rigid | XRP | MRG | MRG-C | MRG-W | MLR-C | MLR-V | ||||
| Serration | MSF | |||||||||
*1:XHW-10are not available.
How to use the service

Service part numbers for disk types XHW-C XHW-C-L XHS-C XBW-C XBS-C differ from those of other series.
For disk types XHW-C XHW-C-L XHS-C XBW-C XBS-C
Add -SS to the end of the coupling part number.Further, add A in front of the Bore Diameter.

For series other than the above
Add -SS to the end of the coupling part number.
Fees/Delivery
- Please feel free to contact us.